Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to 1.85mm Male Cable Using PE-SR405AL Coax , LF Solder

Product ID: PE3W07861LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJ086 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor1.85mm Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Direct Solder without Center ContactData Icon
PE45415PE-SR405ALPE44336KitBOM Datasheet

2.92mm Male to 1.85mm Male Cable Using PE-SR405AL Coax, LF Solder

PE3W07861LF is a 2.92mm male to 1.85mm male cable using PE-SR405AL coax. This Pasternack 2.92mm male to 1.85mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our male 2.92mm to male 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W07861LF 2.92mm male to 1.85mm male cable assembly is constructed with PE-SR405AL coax.