Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to 2.4mm Male Cable Using PE-SR405AL Coax

Product ID: PE3W11652

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44796PE-SR405ALPE45541KitBOM Datasheet

2.92mm Male to 2.4mm Male Cable Using PE-SR405AL Coax

PE3W11652 is a 2.92mm male to 2.4mm male cable using PE-SR405AL coax. This Pasternack 2.92mm male to 2.4mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 2.92mm to male 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11652 2.92mm male to 2.4mm male cable assembly is constructed with PE-SR405AL coax.