Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to 2.4mm Male Cable Using RG405 Coax, RoHS

Product ID: PE35660LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50

Description

2.92mm Male to 2.4mm Male Cable Using RG405 Coax, RoHS

PE35660LF is a 2.92mm male to 2.4mm male cable using RG405 coax. This Pasternack 2.92mm male to 2.4mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 2.92mm to male 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE35660LF 2.92mm male to 2.4mm male cable assembly is constructed with RG405 coax.