Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Male to 2.92mm Male Cable Assemblies

Pasternack Enterprises 2.4mm male to 2.92mm male cable assembly product group contains 58 custom and standard products which use Flexible, Formable or Semirigid coaxial cable. 2.4mm male to 2.92mm male assemblies are assembled using 4 unique coaxial cable part numbers and 2 different 2.4mm connectors. Our 2.4mm male to 2.92mm male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 2.4mm male to 2.92mm male cable assemblies are built with 7 unique cable and connector combinations. Our customers can select the 2.4mm male to 2.92mm male cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Pasternack's facility certified to ISO 9001:2015 ships 2.4mm male to 2.92mm male cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts in stock. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant