Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 2.92mm Male Cable 48 Inch Length Using PE-118SR Coax

Product ID: PE34739-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3W07491-48.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-118SR
RF Cable TypePE-118SR
RF Cable Impedance50 Ohm
Length48 inches

Description

2.92mm Male to 2.92mm Male Cable 48 Inch Length Using PE-118SR Coax

The PE34739-48 is a 2.92mm male to male RF cable assembly designed for PE-118SR coax, offering 50 Ohm impedance and DC to 40 GHz operation. It supports straight in-series RF interconnects in electronic assemblies where compact semi-rigid cable routing and stable high-frequency performance are required. Stainless steel connector bodies, gold-plated beryllium copper contacts, and PPO dielectrics support a 1.4:1 maximum VSWR across the operating range.

Pasternack RF coax cable assembly is built with 2.92mm cable connection on one end and 2.92mm cable connection on the other. Our 2.92mm to 2.92mm cable assemblies have a male gender on end 1 and male on end 2. This 2.92mm to 2.92mm cable is a male to male coax assembly, PE34739-48, can also be known as a 2.92mm plug to 2.92mm plug cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to 2.92mm plug cable assembly PE34739-48 is built with PE-118SR which is a semi-rigid coax type. The Pasternack semi-rigid 2.92mm cable assembly is manufactured with 2.92mm to 2.92mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 40 GHz maximum frequency 2.92mm male to 2.92mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

2.92mm plug to 2.92mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to 2.92mm male cable 48 inch length using PE-118SR coax.

Frequently Asked Questions

What is the PE34739-48 RF cable assembly?

The PE34739-48 is a 2.92mm male to 2.92mm male RF cable assembly built with PE-118SR semi-rigid coax for in-series connections. It provides 50 Ohm impedance, straight connectors on both ends, and DC to 40 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable when two compatible 2.92mm interfaces must be linked in compact electronic or RF assemblies. Its semi-rigid construction also helps maintain fixed routing where stable cable shape and repeatable interconnect placement are important.

When would I use a 2.92mm male-to-male semi-rigid cable?

A 2.92mm male-to-male semi-rigid cable like PE34739-48 is used when both mating ports require male-ended high-frequency interconnect hardware. This assembly combines PE-118SR coax, 50 Ohm impedance, and DC to 40 GHz coverage for broadband RF signal paths. Engineers often choose it for prototype builds, lab fixtures, and system integration layouts that need controlled cable routing. The semi-rigid format is especially useful where flexible cable movement is undesirable and connector alignment must remain consistent.

Is PE34739-48 suitable for high-frequency RF test setups?

PE34739-48 is suitable for high-frequency RF test setups that use compatible 2.92mm interfaces and require broadband cable performance. Its DC to 40 GHz operating range and 1.4:1 maximum VSWR support signal transfer across a wide span of measurement conditions. Test engineers can use it in benches, fixtures, and prototype evaluations where straight connector geometry simplifies direct in-series connections. The stainless steel connector bodies also support reliable mechanical performance in repeated lab handling and integration work.

What advantages does semi-rigid PE-118SR coax provide in PE34739-48?

Semi-rigid PE-118SR coax gives the PE34739-48 a defined cable shape that helps maintain consistent routing in compact RF assemblies. The cable supports 50 Ohm performance and pairs with 2.92mm male connectors for DC to 40 GHz interconnect applications. Engineers often prefer semi-rigid designs when they need cleaner physical layout control than flexible cable can provide. This makes PE34739-48 useful in prototypes, instrument connections, and dense electronic packaging where cable position affects build repeatability.