Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to SMA Male Cable Using PE-SR402FLJ Coax with HeatShrink, LF Solder

Product ID: PE3W07116LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Formable PE-SR402FLJ Coax Cable with Tinned Copper Braid Outer Conductor and Black FEP JacketSMA Male Connector Solder (Without Contact) Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Data Icon
PE4987PE-SR402FLJPE4007KitBOM Datasheet

2.92mm Male to SMA Male Cable Using PE-SR402FLJ Coax with HeatShrink, LF Solder

PE3W07116LF/HS is a 2.92mm male to SMA male cable using PE-SR402FLJ coax. This Pasternack 2.92mm male to SMA male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 2.92mm to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07116LF/HS 2.92mm male to SMA male cable assembly is constructed with PE-SR402FLJ coax.