Formable PE-SR402FLJ Coax Cable with Tinned Copper Braid Outer Conductor and Black FEP Jacket
Product ID:
PE-SR402FLJ
Pricing
| Quantity (Feet) | Price |
| 1-24 | $19.29 |
| 25-49 | $18.33 |
| 50-99 | $17.36 |
| 100-249 | $16.59 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 141 Semi-rigid |
| Flex Type | Formable |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Velocity of Propagation | 70 % |
| Jacket Diameter | 0.161 in |
| Jacket Material | FEP |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 11.89 dB |
| Power, Max at 1 Ghz. | 303.4 Watts |
| RF Shielding | 100 dB |
| Frequency, Max | 34 GHz |
| Max Operating Temperature | 150 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.315 in |
| Minimum Bend Radius, Repeated | 1.575 in |
| Coax Type | Coax |
Description
Formable PE-SR402FLJ Coax Cable with Tinned Copper Braid Outer Conductor and Black FEP Jacket
PE-SR402FLJ part number from Pasternack is a 141 Semi-rigid coax cable that is formable. Pasternack PE-SR402FLJ formable coax cable is 50 Ohm and has a PTFE dielectric. Our PE-SR402FLJ coax is constructed with a 0.161 jacket made of FEP. PE-SR402FLJ coax has a shield count of 1, a RF shielding of 100 dB and the maximum frequency for this Pasternack cable is 34 GHz. PE-SR402FLJ coax cable has an attenuation at 1 GHz of 11.89 dB and a maximum power of 303.4 watts at 1 GHz.
Pasternack 141 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR402FLJ cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR402FLJ or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table