Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to SMA Male Right Angle Cable Using Tinned RG402 Coax

Product ID: PE3W09162

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402RG402 Tinned Coax Cable with Tinned Copper Outer ConductorSMA Male Right Angle Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Data Icon
PE4987PE-SR402TNPE44996KitBOM Datasheet

2.92mm Male to SMA Male Right Angle Cable Using Tinned RG402 Coax

PE3W09162 is a 2.92mm male to SMA male right angle cable using RG402 Tinned coax. This Pasternack 2.92mm male to SMA male right angle cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2. 2.92mm to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 2.92mm to male SMA right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09162 2.92mm male to SMA male right angle cable assembly is constructed with RG402 Tinned coax.