Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to SMP Female Right Angle Cable Using PE-P086 Coax

Product ID: PE3C2820

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Precision Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Flexible PE-P086 Coax Cable Double Shielded with Blue FEP JacketSMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Chamfered Body
PE44796PE-P086PE44908

2.92mm Male to SMP Female Right Angle Cable Using

PE3C2820 is a 2.92mm male to SMP female right angle cable using PE-P086 coax. This Pasternack 2.92mm male to SMP female right angle cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMP for connector 2. 2.92mm to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 2.92mm to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2820 2.92mm male to SMP female right angle cable assembly is constructed with PE-P086 coax.