To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.92mm Male to MMCX Plug Cable Using PE-047SR Coax

Product ID: PE3W13642

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44797PE-047SRPE44456KitBOM Datasheet

2.92mm Male to MMCX Plug Cable Using PE-047SR Coax

PE3W13642 is a 2.92mm male to MMCX plug cable using PE-047SR coax. This Pasternack 2.92mm male to MMCX plug cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm MMCX for connector 2.

Our male 2.92mm to plug MMCX cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W13642 2.92mm male to MMCX plug cable assembly is constructed with PE-047SR coax.