Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to Reverse Polarity SMA Male Cable Using PE-SR405AL Coax

Product ID: PE3W15147

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJ086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorRP SMA Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405 CableData Icon
PE45415PE-SR405ALPE45810KitBOM Datasheet

2.92mm Male to Reverse Polarity SMA Male Cable Using PE-SR405AL Coax

PE3W15147 is a 2.92mm male to reverse polarity SMA male cable using PE-SR405AL coax. This Pasternack 2.92mm male to reverse polarity SMA male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 2.92mm to reverse polarity male SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15147 2.92mm male to SMA reverse polarity male cable assembly is constructed with PE-SR405AL coax.