Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20dB RF fixed attenuator 10W, DC to 4GHz, BNC male to BNC female

Product ID: PE7610-20

Pricing

QuantityPrice
1-9$141.99
10-24$139.15
25-99$136.31
100-249$133.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq4 GHz
Nominal Attenuation20 dB
VSWR, Max1.25:1
Input Power, Max (CW)10 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesBNC
Connector-In GenderMale
Connector-Out SeriesBNC
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description