In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC 50 Ohm Fixed Attenuators

The RF dB attenuation range for Pasternack BNC 50 Ohm fixed attenuators is from 1 dB to 40 dB. The frequency range of our BNC 50 Ohm fixed attenuators is from DC to 4 GHz. This product line includes low to high power attenuators which have the power handling up to 100 Watts.


Pasternack BNC 50 Ohm fixed attenuators include male and female genders and can be bidirectional and directional, depending on the power rating. Our BNC 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink or nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships BNC 50 Ohm fixed attenuators the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)

 

1-20 of 43 Results
Jump to
of 3
GO