Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 dB Fixed Attenuator, BNC Male to BNC Female Brass Nickel Body Rated to 1 Watt Up to 2 GHz

Product ID: PE7000-2

Pricing

QuantityPrice
1-24$86.69
25-49$82.36
50-99$78.02
100-249$74.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator Design Fixed
Active/Passive Passive
Connection Type In-Series
Connector-In Impedance 50 Ohms
Connector-Out Impedance 50 Ohms
Max Freq 4 GHz
Nominal Attenuation 2 dB
Attenuation Accuracy, Typ 0.3 dB
VSWR, Max 1.2:1
Input Power, Max (CW) 2 Watts
Body Material Brass
Connector-In Series BNC
Connector-In Gender Male
Connector-Out Series BNC
Connector-Out Gender Female
Max Operating Temperature 70 deg C
Min Operating Temperature -30 deg C

Description