Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2dB 50ohm fixed attenuator BNC plug to BNC jack 4GHz rated 2 watt

Product ID: PE7437-2

Pricing

QuantityPrice
1-24$60.09
25-49$57.09
50-99$54.08
100-249$51.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 340
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignFixed
Maximum Frequency4 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.25:1
Attenuation2 dB
Connector Series 1BNC
Connector Gender 1Male
Connector Series 2BNC
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal

Description