We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

20 dB Fixed Attenuator 75 Ohm N-Type Male to 75 Ohm N-Type Female Brass Tri-Metal body rated 2 Watt DC to 4 GHz

Product ID: PE7750-20

Pricing

QuantityPrice
1-9$153.99
10-24$150.91
25-99$147.83
100-249$144.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance75 Ohms
Max Freq4 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ2 dB
VSWR, Max1.35:1
Input Power, Max (CW)2 Watts
Body MaterialBrass
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature80 deg C
Min Operating Temperature-50 deg C

Description