20KV Female Bulkhead to C Male Cable Using RG213HV Coax
Product ID:
PE3W16960
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 20KV |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Series 2 | C |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG213HV |
| RF Cable Type | RG213 Hi Voltage |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45843 | RG213HV | PE4518 | KitBOM Datasheet |
|---|
20KV Female Bulkhead to C Male Cable Using RG213HV Coax
PE3W16960 is a 20KV female bulkhead to C male cable using RG213 Hi Voltage coax. This Pasternack 20KV female bulkhead to C male cable assembly uses a 20KV for connector 1 and a 50 Ohm C for connector 2.
Our female 20KV bulkhead to male C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W16960 20KV female bulkhead to C male cable assembly is constructed with RG213 Hi Voltage coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table