Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20kV Flexible RG213 High Voltage Coax Cable Single Shielded with Red PUR Jacket

Product ID: RG213HV

Pricing

Quantity (Feet)Price
1-24$11.59
25-49$11.01
50-99$10.43
100-249$9.97
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with RG213HV-BULK.
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG213HV
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Jacket Diameter0.394 in
Jacket MaterialPolyurethane
No. of Shields1
Frequency, Max1 GHz
Max Operating Temperature70 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated1.969 in
Coax TypeCoax

Description