In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2x Frequency Multiplier Module, 4 GHz to 12 GHz Output Frequency, SMA, 11 dB Conversion Loss

Product ID: PE8601
Product discontinued.
Search for alternative Frequency Multipliers or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Input Frequency, Min2 GHz
Input Frequency, Max6 GHz
Output Frequency, Min4 GHz
Output Frequency, Max12 GHz

Description

50 Ohm SMA Frequency Doubler With Input From 2 GHz to 6 GHz And Output From 4 GHz to 12 GHz With 11 dB Conversion Loss

RF coaxial frequency multiplier (also referred to as a coaxial frequency doubler) PE8601 from Pasternack has SMA conectors and are 50 Ohm. Our SMA frequency multiplier is manufactured for a minimum frequency input of 2 GHz and a maximum frequency input of 6 GHz. This SMA microwave frequency multiplier / doubler output minimum frequency is 4 GHz and output maximum frequency of 12 GHz.

SMA frequency doubler / multiplier PE8601 from Pasternack is rated for a dBm P1dB and is just one part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This RF frequency multiplier with SMA connectors is in-stock; Pasternack is where to buy your radio frequency components for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.