95 Ohm 3/4 inch-20 Twinax Female to 95 Ohm 3/4 inch-20 Twinax Female Adapter
Product ID:
PE9199
Pricing
| Quantity | Price |
| 1-24 | $56.79 |
| 25-49 | $53.95 |
| 50-99 | $51.11 |
| 100-249 | $48.84 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 716

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 3/4"-20 Twinax |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 95 Ohm |
| Connector Series 2 | 3/4"-20 Twinax |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 95 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
Description
95 Ohm 3/4 inch-20 Twinax Female to 95 Ohm 3/4 inch-20 Twinax Female Adapter
3/4"-20 Twinax adapter PE9199 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3/4"-20 Twinax to 3/4"-20 Twinax adapter is a in-series coaxial adapter design. This 95 Ohm 3/4"-20 Twinax adapter is precision manufactured to RF components industry specifications.
3/4"-20 Twinax female to 3/4"-20 Twinax female adapter is one of the many RF components that ship same day as they are ordered. PE9199 female 3/4"-20 Twinax to female 3/4"-20 Twinax adapter has a straight body. This Pasternack straight 3/4"-20 Twinax coax adapter is a in-line RF adapter.
Our female 3/4"-20 Twinax to female 3/4"-20 Twinax adapter PE9199 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 3/4"-20 Twinax to 3/4"-20 Twinax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table