Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3/4"-20 Twinax to 3/4"-20 Twinax Adapters Standard Polarity

Pasternack Enterprises standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapters category includes 2 part numbers, the majority are RoHS and REACH compliant. 95 Ohm impedance standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapters are part of a full adapter product line from Pasternack. Our standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapter connectors are built to precise RF and microwave industry specifications.

Various standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapter gender versions are available in this product line. These standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapters are available in female to female gender varieties. The standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapters category includes bulkhead or mountless configurations.

Our ISO 9001:2008 registered production facility ships standard polarity 3/4"-20 Twinax to 3/4"-20 Twinax standard polarity adapters the same day from the broadest and deepest in stock inventory of RF and microwave components. Excellent technical support and customer service are on hand to assist you. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

Product Filters

Hide Filters

Design

Bulkhead, Panel or Other Mount

Isolated Ground or Hermetic