Bulkhead Mount 95 Ohm 3/4 inch-20 Twinax Female to 95 Ohm 3/4 inch-20 Twinax Female Adapter

Product ID: PE9373

Pricing

QuantityPrice
1-24$82.99
25-49$78.84
50-99$74.69
100-249$71.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13/4"-20 Twinax
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 195 Ohm
Connector Series 23/4"-20 Twinax
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 295 Ohm
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Mount Method 2None

Description

Bulkhead Mount 95 Ohm 3/4 inch-20 Twinax Female to 95 Ohm 3/4 inch-20 Twinax Female Adapter

3/4"-20 Twinax adapter PE9373 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 3/4"-20 Twinax to 3/4"-20 Twinax adapter is a in-series coaxial adapter design. This 95 Ohm 3/4"-20 Twinax adapter is precision manufactured to RF components industry specifications.

3/4"-20 Twinax female to 3/4"-20 Twinax female adapter is one of the many RF components that ship same day as they are ordered. PE9373 female 3/4"-20 Twinax to female 3/4"-20 Twinax adapter has a straight body. This Pasternack straight 3/4"-20 Twinax coax adapter is a in-line RF adapter.

Our female 3/4"-20 Twinax to female 3/4"-20 Twinax adapter PE9373 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 3/4"-20 Twinax to 3/4"-20 Twinax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.