3/4 inch-20 Twinax Female Connector Clamp/Solder Attachment for PE-S330
Product ID:
PE4346
Pricing
| Quantity | Price |
| 1-24 | $40.89 |
| 25-49 | $38.85 |
| 50-99 | $36.80 |
| 100-249 | $35.17 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 760

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 3/4"-20 Twinax |
| Connector Gender | Female |
| Impedance | 95 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | PE-S330 |
Description
3/4 inch-20 Twinax Female Connector Clamp/Solder Attachment for PE-S330
PE4346 3/4"-20 Twinax female coaxial connector has an interface type of PE-S330 and a 95 Ohm impedance. Pasternack 3/4"-20 Twinax female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 3/4"-20 Twinax female coaxial connector has a PTFE dielectric type. The Pasternack 3/4"-20 Twinax coaxial connector has a brass body with nickel plating. Our PE4346 3/4"-20 Twinax connector uses brass contact. This 3/4"-20 Twinax female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 3/4"-20 Twinax connector will ship the same day as purchased. Our 3/4"-20 Twinax female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3/4"-20 Twinax connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table