In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm Female to 2.92mm Male Cable Using PE-SR402AL Coax

Product ID: PE3W08060

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45011PE-SR402ALPE4987KitBOM Datasheet

3.5mm Female to 2.92mm Male Cable Using PE-SR402AL Coax

PE3W08060 is a 3.5mm female to 2.92mm male cable using PE-SR402AL coax. This Pasternack 3.5mm female to 2.92mm male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female 3.5mm to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08060 3.5mm female to 2.92mm male cable assembly is constructed with PE-SR402AL coax.