Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3.5mm Female to 2.92mm Male Cable Using PE-SR405AL Coax

Product ID: PE3W02792

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Female Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405086 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor2.92mm Male Precision Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE4984PE-SR405ALPE44796KitBOM Datasheet

3.5mm Female to 2.92mm Male Cable Using PE-SR405AL Coax

PE3W02792 is a 3.5mm female to 2.92mm male cable using PE-SR405AL coax. This Pasternack 3.5mm female to 2.92mm male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female 3.5mm to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W02792 3.5mm female to 2.92mm male cable assembly is constructed with PE-SR405AL coax.