Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

3.5mm Female Bulkhead to 3.5mm Female Bulkhead Cable Using PE-SR402AL Coax , LF Solder

Product ID: PE3W11057LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, RG402, .235 inch D Hole141 Semi-rigid Coax Cable with Tinned Aluminum3.5mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, RG402, .235 inch D HoleData Icon
PE4985PE-SR402ALPE4985KitBOM Datasheet

3.5mm Female Bulkhead to 3.5mm Female Bulkhead Cable Using PE-SR402AL Coax, LF Solder

PE3W11057LF is a 3.5mm female bulkhead to 3.5mm female bulkhead cable using PE-SR402AL coax. This Pasternack 3.5mm female bulkhead to 3.5mm female bulkhead cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our female 3.5mm bulkhead to female 3.5mm bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11057LF 3.5mm female bulkhead to 3.5mm female bulkhead cable assembly is constructed with PE-SR402AL coax.