Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Female to N Cable Using PE-P086 Coax

Product ID: PE3C2736

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4984PE-P086PE4222

3.5mm Female to N Cable Using PE-P086 Coax

PE3C2736 is a 3.5mm female to N male cable using PE-P086 coax. This Pasternack 3.5mm female to N male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm N for connector 2.

Our female 3.5mm to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2736 3.5mm female to N male cable assembly is constructed with PE-P086 coax.