3.5mm Female Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402
Product ID:
PE4983
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 3.5mm |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | PE-SR402AL |
| Interface Type 2 | PE-SR402FL |
| Interface Type 3 | RG402 |
Description
3.5mm Female Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402
PE4983 3.5mm female coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, RG402 and a 50 Ohm impedance. Pasternack 3.5mm female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 3.5mm female coaxial connector has a noryl dielectric type. The Pasternack 3.5mm coaxial connector has a passivated stainless steel body. This 3.5mm female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 3.5mm connector will ship the same day as purchased. Our 3.5mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3.5mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table