3.5mm Female to 1.85mm Male Cable Using PE-047SR Coax
Product ID:
PE3W19654
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 3.5mm |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 1.85mm |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-047SR |
| RF Cable Type | PE-047SR |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE51276 | PE-047SR | PE44799 | KitBOM Datasheet |
|---|
3.5mm Female to 1.85mm Male Cable Using PE-047SR Coax
PE3W19654 is a 3.5mm female to 1.85mm male cable using PE-047SR coax. This Pasternack 3.5mm female to 1.85mm male cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm 1.85mm for connector 2.
Our female 3.5mm to male 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W19654 3.5mm female to 1.85mm male cable assembly is constructed with PE-047SR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table