In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm to 1.85mm Cable Assemblies

Pasternack Enterprises 3.5mm to 1.85mm cable assembly product line offers 32 custom and standard products using formable or semirigid coaxial cable. 3.5mm to 1.85mm assemblies are fabricated using 2 unique cable types and 1 unique 3.5mm connector. Our 3.5mm to 1.85mm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 3.5mm to 1.85mm cable assemblies are manufactured with 4 unique cable and connector combinations. Customers can select the 3.5mm to 1.85mm cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships 3.5mm to 1.85mm cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).