Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to 1.85mm Male Cable Assemblies

Pasternack Enterprises 3.5mm male to 1.85mm male cable assembly product group is made up of 32 standard and custom designs using Formable or Semirigid cable. 3.5mm male to 1.85mm male assemblies are assembled using 2 different coax cable types and 1 unique 3.5mm connector. Our 3.5mm male to 1.85mm male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 3.5mm male to 1.85mm male cable assemblies are manufactured with 4 unique connector and cable combinations. Customers may select the 3.5mm male to 1.85mm male cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 builds and ships 3.5mm male to 1.85mm male cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant