Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm Male to D-Sub Plug Right Angle Cable Using PE-SR405AL Coax

Product ID: PE3W12281

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


3.5mm Male Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorD-Sub Plug Right Angle Contact Solder Attachment For PE-SR405AL, PE-SR405FL, RG405Data Icon
PE4982PE-SR405ALPE44038KitBOM Datasheet

3.5mm Male to D-Sub Plug Right Angle Cable Using PE-SR405AL Coax

PE3W12281 is a 3.5mm male to D-Sub plug right angle cable using PE-SR405AL coax. This Pasternack 3.5mm male to D-Sub plug right angle cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm D-Sub for connector 2. 3.5mm to D-Sub right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 3.5mm to plug D-Sub right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12281 3.5mm male to D-Sub plug right angle cable assembly is constructed with PE-SR405AL coax.