Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

3.5mm Male to SMA Female Cable Using RG402 Coax , LF Solder

Product ID: PE3W11754LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4981RG402/UPE4115KitBOM Datasheet

3.5mm Male to SMA Female Cable Using RG402 Coax, LF Solder

PE3W11754LF is a 3.5mm male to SMA female cable using RG402 coax. This Pasternack 3.5mm male to SMA female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 3.5mm to female SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11754LF 3.5mm male to SMA female cable assembly is constructed with RG402 coax.