In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm Male to Push-On SMP Female Cable Using PE-SR405AL Coax

Product ID: PE3W11926

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4982PE-SR405ALPE45285KitBOM Datasheet

3.5mm Male to Push-On SMP Female Cable Using PE-SR405AL Coax

PE3W11926 is a 3.5mm male to SMP female cable using PE-SR405AL coax. This Pasternack 3.5mm male to SMP female cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMP for connector 2.

Our male 3.5mm to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11926 3.5mm male to SMP female cable assembly is constructed with PE-SR405AL coax.