In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

3.5mm Male to SMP Female Right Angle Cable Using PE-SR405FL Coax

Product ID: PE3W04445

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4982PE-SR405FLPE45248KitBOM Datasheet

3.5mm Male to SMP Female Right Angle Cable Using PE-SR405FL Coax

PE3W04445 is a 3.5mm male to SMP female right angle cable using PE-SR405FL coax. This Pasternack 3.5mm male to SMP female right angle cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMP for connector 2. 3.5mm to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 3.5mm to female SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04445 3.5mm male to SMP female right angle cable assembly is constructed with PE-SR405FL coax.