Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

3.5mm / SMA Vector Network Analyzer (VNA) Calibration Kits and Accessories

3.5mm / SMA spectrum and vector network analyzer (VNA) calibration kits and short open load thru (SOLT) calibrating components from Pasternack are the RF components needed to enable stable and accurate error-corrected measurements of devices under test (DUT). RF calibration of a DUT using the Pasternack 3.5mm test port network analyzer cal kit allows for precise measurements needed to meet IEEE 287 standards. Our spectrum VNA calibration kits and short open load thru circuits offer test equipment coverage for the most popular network analyzer models with 3.5mm/SMA series test port including Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other VNA network analyzers. The Pasternack VNA calibration kit products yield complete calibrations, as it accounts for the major sources of systematic error correction by one port calibration at both ports.

Radio frequency vector network analyzer cal kits and short open load thru (SOLT) calibration 3.5mm and/or SMA components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics test equipment manufacturers are available. Pasternack RF test equipment calibration kits and short-open-load-thru circuit components are phase stable with many cycles of repeatability over a wide range of temperatures. RF calibration kit components for 3.5mm test ports include short open load thru circuits for SOLT calibration as well as a precision calibrated RF torque wrench in 3.5mm / SMA. An open short load (OSL) calibration name is sometimes used for this cal kit name, but this does include thru a circuit component as well if needed as well.

Pasternack network analyzer calibration kits contain both male / plug and female / jack connector genders to perform full two port error corrections. Pasternack’s 3.5mm / SMA analyzer cal kits are designed for test equipment that utilizes the SOLT calibration method, so 3.5mm / SMA open short load thru components are included. This spectrum vector network analyzer cal kit is packaged in a durable, protective wood box and includes the preset torque wrench for 3.5mm / SMA connectors.

Certified to ISO 9001:2015 Pasternack facilities in Irvine, CA ship our RF, microwave and millimeter wave 3.5 mm / SMA spectrum / vector network analyzer calibration kit and short open load thru accessories from stock the same day as you purchase them. We provide one of the broadest and deepest line of in-stock electronic test equipment calibrator and testing components inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® 3.5mm / SMA spectrum and VNA network analyzer calibration kits. Our expert technical support with the knowledgeable and friendly customer service team members are available to help you with your specific RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix