Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm / SMA Vector Network Analyzer Components

3.5mm / SMA spectrum / vector network analyzer (VNA) short open load thru (SOLT) calibration components from Pasternack are RF components needed to conduct stable and accurate error-corrected measurements of a device under test (DUT). RF calibration of a DUT using the Pasternack 3.5mm / SMA test port short open load thru circuits provides for the precise measurements needed to meet IEEE 287 standards. Our spectrum VNA SOLT calibration short open load thru circuits offer test equipment coverage for the most popular network analyzer models with 3.5mm / SMA series test port which includes Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum or VNA network analyzers. The Pasternack spectrum vector network analyzer calibration 3.5mm / SMA products yield complete calibrations, as it accounts for the major sources of systematic error correction by one port calibrating at both ports.

RF network analyzer short open load thru SOLT calibration 3.5mm / SMA components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics radio frequency test equipment manufacturers are available. Pasternack RF analyzer test equipment calibration short-open-load-thru circuit components are phase stable while having many repeatable cycles over a wide temperature range. 3.5mm / SMA open short load (OSL) calibration can be used with these circuits, but Pasternack offers a thru circuit component as well if needed.

Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ship our RF, microwave and millimeter wave spectrum / vector network analyzer short open load thru circuit 3.5mm / SMA components from stock the same day as you purchase them. We provide one of the broadest and deepest line of in-stock electronic test equipment calibrator and testing components inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® N Type spectrum and VNA network analyzer SOLT calibration 3.5mm / SMA components. Our expert technical support with the knowledgeable and friendly customer service team members are available to help you with your specific RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix