Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Short Circuits with 3.5mm / SMA Connector for Calibration

Pasternack Spectrum / vector network analyzer (VNA) 3.5mm / SMA short circuits are RF calibration components required to conduct a stable and error-corrected accurate measurements of a DUT (device under test). Radio frequency calibration of a device under test using the Pasternack 3.5mm and/or SMA port short circuit provides for the precise measurements needed for IEEE 287 standards. Our spectrum VNA RF short circuit components provide test equipment RF calibration coverage for the most popular network analyzer models with 3.5mm / SMA series test port which includes Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum or VNA network analyzers. These Pasternack 3.5mm / SMA RF shorts for spectrum vector network analyzer type N test port calibration are in-stock and ship same-day.

Network analyzer 3.5mm / SMA short circuit RF calibration components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics radio frequency test equipment manufacturers are in stock 99% at Pasternack. Network analyzer test equipment calibration RF short circuit components are phase stable while providing many cycles of repeatability over a wide range of temperatures. Pasternack not only supplies 3.5mm / SMA radio frequency short circuit components, but also provides a complete SOLT calibration component series.

Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ship our RF, microwave and millimeter wave 3.5mm / SMA spectrum / vector network analyzer shorts from stock the same day as you buy them. We offer one of the broadest and deepest line of in-stock electronic RF test equipment calibration and testing components inventory that ships same day, so Pasternack is where to buy 3.5mm / SMA short circuits for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum and VNA network analyzer equipment. Expert technical support staff along with our knowledgeable and friendly customer service team are available to help you with your specific RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix