Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Open Circuits with 3.5mm / SMA Connector for Calibration

Spectrum / vector network analyzer (VNA) 3.5mm / SMA open circuits from Pasternack are RF calibration components needed to conduct stable and error-corrected accurate measurements of a device under test (DUT). Radio frequency calibration of a DUT using the Pasternack 3.5mm / SMA test port open circuit provides for the precise measurements needed for IEEE 287 standards. Our spectrum VNA RF open circuit components provide test equipment calibration coverage for the most popular network analyzer models with 3.5mm and/or SMA series test port which includes Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum or VNA network analyzers. These Pasternack RF opens for spectrum vector network analyzer 3.5mm / SMA test port calibration are in-stock and ship same-day.

RF network analyzer 3.5mm / SMA open circuit calibration components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics radio frequency test equipment manufacturers are in stock 99% at Pasternack. Network analyzer test equipment calibration RF open circuit components are phase stable while having many cycles of repeatability over a wide range of temperatures. Pasternack not only supplies radio frequency open circuit 3.5mm / SMA components, but also provides a complete SOLT calibration component series.

Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ship our RF, microwave and millimeter wave 3.5mm and/or SMA spectrum / vector network analyzer open circuit components from stock the same day as you buy them. We provide one of the broadest and deepest line of in-stock electronic RF test equipment calibration and testing components inventory that ships same day, so Pasternack is where to buy 3.5mm / SMA open circuits for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other spectrum and VNA network analyzer equipment. Expert technical support staff with our knowledgeable and friendly customer service team members are available to help you with your specific RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix