Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Fixed Attenuator 75 Ohm BNC Male to 75 Ohm BNC Female Brass Tri-Metal body rated 1 Watt DC to 1 GHz

Product ID: PE7751-30

Pricing

QuantityPrice
1-9$46.09
10-24$45.17
25-99$44.25
100-249$43.32
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance75 Ohms
Max Freq1,000 MHz
Nominal Attenuation30 dB
Attenuation Accuracy, Typ1.5 dB
VSWR, Max1.2:1
Input Power, Max (CW)1 Watts
Body MaterialBrass
Connector-In SeriesBNC
Connector-In GenderMale
Connector-Out SeriesBNC
Connector-Out GenderFemale
Max Operating Temperature80 deg C
Min Operating Temperature-50 deg C

Description