Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30 dB Fixed Attenuator, 75 Ohm N Male to 75 Ohm N Female Brass Nickel Body Rated to 2 Watts Up to 4 GHz

Product ID: PE7044-30

Pricing

QuantityPrice
1-9$209.99
10-24$201.59
25-99$193.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 63
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignFixed
Maximum Frequency4 GHz
Impedance75 Ohm
Power Maximum2 Watt
VSWR Maximum1.3:1
Attenuation30 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBrass
Body PlatingNickel

Description