Pasternack’s PE410-06403-036 MIL-STD-1553 Bus termination has a TRB 4-Slot plug connector. This Pasternack TRB 4-Slot plug load/termination is rated for a maximum frequency of 500 MHz. Our TRB 4-Slot plug termination load is a MIL-STD-1553 termination with a 78 Ohm impedance.
This TRB 4-Slot termination is manufactured with a brass body. This MIL-STD-1553 RF termination is commonly used to terminate devices such as bus couplers and bus relays. Our 78 Ohm RF termination has gasket made from rubber. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.
Pasternack's PE410-06403-036 termination has a TRB 4-Slot connector and is designed to withstand temperatures between -55 to +200 deg C. Our RF load/termination is an indispensable component in many RF, microwave and millimeter wave systems where signal reflection from unused ports can potentially damage the device or reduce signal integrity. This RF termination has a heatsink body that is designed to provide adequate heat dissipation within its full frequency of operation. Our RF termination has bronze inner conductor material with gold 30 micro inches plating. Our radio frequency termination is suitable for TRB PLUG applications.
Pasternack is where to buy a 500 MHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. Our TRB 4-Slot plug load termination is one of over 40,000 RF, microwave, and millimeter wave components in-stock at Pasternack. Our RF load termination will ship worldwide the same business day as purchased.