4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Cable Using TFT-402 Coax , LF Solder
Product ID:
PE3W12079LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 4.1/9.5 Mini DIN |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 4.1/9.5 Mini DIN |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-4195F-LP | TFT-402 | TC-402-4195F-LP | KitBOM Datasheet |
|---|
4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Cable Using TFT-402 Coax, LF Solder
PE3W12079LF is a 4.1/9.5 Mini DIN female to 4.1/9.5 Mini DIN female cable using TFT-402 coax. This Pasternack 4.1/9.5 Mini DIN female to 4.1/9.5 Mini DIN female cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm 4.1/9.5 Mini DIN for connector 2.
Our female 4.1/9.5 Mini DIN to female 4.1/9.5 Mini DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12079LF 4.1/9.5 Mini DIN female to 4.1/9.5 Mini DIN female cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table