In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.1/9.5 Mini DIN Male Right Angle to Snap-On 4.3-10 Male Cable Using SPP-250-LLPL Coax

Product ID: PE3W09477

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-SPP250-4195M-RALPSPP-250-LLPLTC-SPP250-4310MS-LPKitBOM Datasheet

4.1/9.5 Mini DIN Male Right Angle to Snap-On 4.3-10 Male Cable Using SPP-250-LLPL Coax

PE3W09477 is a 4.1/9.5 Mini DIN male right angle to 4.3-10 male cable using SPP-250-LLPL coax. This Pasternack 4.1/9.5 Mini DIN male right angle to 4.3-10 male cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm 4.3-10 for connector 2. 4.1/9.5 Mini DIN right angle to 4.3-10 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 4.1/9.5 Mini DIN right angle to male 4.3-10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W09477 4.1/9.5 Mini DIN male right angle to 4.3-10 male cable assembly is constructed with SPP-250-LLPL coax.