In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.1/9.5 Mini DIN Male to N Female Cable Using SPP-250-LLPL Coax

Product ID: PE3W07481

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45421SPP-250-LLPLPE45426KitBOM Datasheet

4.1/9.5 Mini DIN Male to N Female Cable Using SPP-250-LLPL Coax

PE3W07481 is a 4.1/9.5 Mini DIN male to N female cable using SPP-250-LLPL coax. This Pasternack 4.1/9.5 Mini DIN male to N female cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm N for connector 2.

Our male 4.1/9.5 Mini DIN to female N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W07481 4.1/9.5 Mini DIN male to N female cable assembly is constructed with SPP-250-LLPL coax.