We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

4.1/9.5 Mini DIN Male to 7/16 DIN Male Cable Using TFT-402 Coax with HeatShrink, LF Solder

Product ID: PE3C8233LF/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-4195M-LPTFT-402TC-402-716M-LPKitBOM Datasheet

4.1/9.5 Mini DIN Male to 7/16 DIN Male Cable Using TFT-402 Coax with HeatShrink, LF Solder

PE3C8233LF/HS is a 4.1/9.5 Mini DIN male to 7/16 DIN male cable using TFT-402 coax. This Pasternack 4.1/9.5 Mini DIN male to 7/16 DIN male cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male 4.1/9.5 Mini DIN to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C8233LF/HS 4.1/9.5 Mini DIN male to 7/16 DIN male cable assembly is constructed with TFT-402 coax.