In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.1/9.5 Mini DIN Male to N Male Right Angle Cable Using SPF-250 Coax with HeatShrink

Product ID: PE3W15246/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45650SPF-250PE45665KitBOM Datasheet

4.1/9.5 Mini DIN Male to N Male Right Angle Cable Using SPF-250 Coax with HeatShrink

PE3W15246/HS is a 4.1/9.5 Mini DIN male to N male right angle cable using SPF-250 coax. This Pasternack 4.1/9.5 Mini DIN male to N male right angle cable assembly uses a 50 Ohm 4.1/9.5 Mini DIN for connector 1 and a 50 Ohm N for connector 2. 4.1/9.5 Mini DIN to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 4.1/9.5 Mini DIN to male N right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W15246/HS 4.1/9.5 Mini DIN male to N male right angle cable assembly is constructed with SPF-250 coax.