4.3-10 Female Bulkhead to QMA Male Cable Using TFT-402 Coax
Product ID:
PE3W13093
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 4.3-10 |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | QMA |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-4310F-BH-LP | TFT-402 | TC-402-QM-LP | KitBOM Datasheet |
|---|
4.3-10 Female Bulkhead to QMA Male Cable Using TFT-402 Coax
PE3W13093 is a 4.3-10 female bulkhead to QMA male cable using TFT-402 coax. This Pasternack 4.3-10 female bulkhead to QMA male cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm QMA for connector 2.
Our female 4.3-10 bulkhead to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13093 4.3-10 female bulkhead to QMA male cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table