In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.3-10 Male to 7/16 DIN Female Cable Using PE-C400 Coax , LF Solder

Product ID: PE3W11616LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-400-4310M-XPE-C400PE44546KitBOM Datasheet

4.3-10 Male to 7/16 DIN Female Cable Using PE-C400 Coax, LF Solder

PE3W11616LF is a 4.3-10 male to 7/16 DIN female cable using PE-C400 coax. This Pasternack 4.3-10 male to 7/16 DIN female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male 4.3-10 to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11616LF 4.3-10 male to 7/16 DIN female cable assembly is constructed with PE-C400 coax.