Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Push-On 4.3-10 Male to 7/16 DIN Female Cable Using PE-SR402FL Coax

Product ID: PE3W04425

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45301PE-SR402FLPE44290KitBOM Datasheet

Push-On 4.3-10 Male to 7/16 DIN Female Cable Using PE-SR402FL Coax

PE3W04425 is a 4.3-10 male to 7/16 DIN female cable using PE-SR402FL coax. This Pasternack 4.3-10 male to 7/16 DIN female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male 4.3-10 to female 7/16 DIN cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04425 4.3-10 male to 7/16 DIN female cable assembly is constructed with PE-SR402FL coax.